SLVT191A May 2021 – October 2023 TPS7H1101A-SP
PRODUCTION DATA
The TPS7H1101A-SP is an improved version of the TPS7H1101-SP, which allows the enable feature to be used across the entire input voltage range. The device is a radiation-hardened LDO linear regulator that uses a PMOS pass element configuration. The device operates over a wide range of input voltage, from 1.5 V to 7 V while offering PSRR. The TPS7H1101A-SP features a precise and programmable foldback current-limit implementation with a wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1101ASP provides enable on and off functionality, programmable soft start, current sharing capability, and a power-good open-drain output.
General device information and testing conditions are listed in Table 1-1.
TI Part Number | TPS7H1101A-SP |
---|---|
SMD Number | 5962R13202 |
Device Function | 1.5-V to 7-V
Input, 3-A, Radiation-Hardened LDO Regulator |
Die Name | RTPS7H1X01B1VM |
Technology | LBC7 |
A/T Lot Number / Date Code | 0002938 MMT / 2017A |
Biased Quantity Tested | 0 |
Unbiased Quantity Tested | 6 |
Exposure Facility | VPT Rad |
Neutron Fluence (1 MeV equivalent) | 1.0 ×
1012 n/cm2 5.0 × 1012 n/cm2 |
Irradiation Temperature | 25°C |
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items. |