SLVU097B October 2003 – October 2021 TPS54350
The TPS54350 is provided with an internal voltage divider from VIN to AGND. These start and stop thresholds are given in Table 1-4.
START VOLTAGE THRESHOLD | STOP VOLTAGE THRESHOLD | |
---|---|---|
VIN | 4.4 V | 3.7 V |
UVLO | 1.18 V | 1.09 V |
To set a different set of thresholds, R6 and R7 can be selected using Equation 3 and Equation 4.