SLVU179B October 2006 – February 2022 TPS51117
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
Input Characteristics | |||||
Voltage range (V5IN) | VIN | 4.5 | 5.5 | V | |
Voltage range (VBAT) | VIN | 6 | 21 | ||
Output Characteristics | |||||
Output voltage | Configuration of EVM | 1.05 | V | ||
Output voltage regulation | Line regulation | 0.1% | |||
Load regulation | 0.3% | ||||
Output voltage ripple | V5IN = 5 V, VBAT = 12 V | 35 | mVpp | ||
Output current | 10 | A | |||
Current limit | 15 | ||||
Systems Characteristics | |||||
Switching frequency | 350 | 400 | kHz | ||
Peak efficiency | V5IN = 5 V, VBAT = 12 V, 1.05 V/1 A | 89.4% | |||
Full load efficiency | V5IN = 5 V, VBAT = 12 V, 1.05 V/10 A | 82.3% | |||
Operating temperature | 25 | °C |