SLVU179B October 2006 – February 2022 TPS51117
The TPS51117EVM List of Materials.
REFDES | PATTERN NAME | VALUE | PART NUMBER | MFR |
---|---|---|---|---|
EVM Configuration 1.05 V at 10 A BOM | ||||
C5 | C603 | 0.1 μF | VJ0603Y104KXXAC | Vishay |
C12, C6 | C603 | 1 μF, 16 V | C1608X7R1C105K | TDK |
C8 | C603 | 47 pF | VJ0603A470JXAAC | Vishay |
C2, C13 | C603 | 1000 pF | VJ0603Y102KXAAC | Vishay |
C4 | C603 | Not Installed | VJ0603Y102KXAAC | Vishay |
C7 | C603 | Not Installed | VJ0603Y103KXAAC | Vishay |
C9 | C0805 | 1 μF, 25 V | C2012X7R1E105K | TDK |
C1, C3 | C1206 | 10 μF, 25 V | ECJ-3YB1E106K | Panasonic |
C10, C11 | CAP_POSCAP_D | 470 μF | 2R5TPE470MC | Sanyo |
J3 | HEADER_8952 | 5 V | 1582-2 | Keystone |
J2 | HEADER_8952 | PWRGND | 1582-2 | Keystone |
J4 | HEADER_8952 | PWRGND | 1582-2 | Keystone |
J6 | HEADER_8952 | PWRGND | 1582-2 | Keystone |
J1 | HEADER_8952 | VBAT | 1582-2 | Keystone |
J5 | HEADER_8952 | VOUT | 1582-2 | Keystone |
D1 | SOD-123 | Not Installed | MBR0530Tx | On Semi |
Q2 | SO8 | Not Installed | Si4944DY | Siliconix |
L1 | IND_IHLP-5050 | 1.0 μH | IHLP5050CEER1R0M01 | Vishay |
Q1 | SO8 | IRF7821 | IRF7821 | IR |
Q3 | SO8 | IRF8113 | IRF8113 | IR |
R8 | R603 | 0 Ω | STD | Vishay |
R3 | R603 | 2.21 Ω | STD | Vishay |
R6 | R603 | 7.68 kΩ | STD | Vishay |
R5 | R603 | 8.06 kΩ | STD | Vishay |
R9 | R603 | 10 Ω | STD | Vishay |
R4 | R603 | 301 Ω | STD | Vishay |
R10 | R603 | 10 kΩ | STD | Vishay |
R11 | R603 | 20 kΩ | STD | Vishay |
R7 | R603 | 20.5 kΩ | STD | Vishay |
R1 | R603 | 100 kΩ | STD | Vishay |
R2 | R603 | 200 kΩ | CRCW06032003FKTA | Vishay |
S1 | SW_1P3T | G13AP | G13AP | NKK |
U1 | QFN14 | TPS51117RGY | TPS51117RGY | TI |