SLVU179B
October 2006 – February 2022
TPS51117
Trademarks
1
Introduction
1.1
Description
1.2
Features
1.3
Operating Specification
1.4
Schematic
2
Test Setup
2.1
Test Equipment
2.2
Test Points
2.3
Recommended Test Setup
2.4
Standard Test Procedures
2.4.1
Line/Load Regulation
2.4.2
Output Ripple Measurement
3
Performance Data and Typical Characteristic Curves
4
Board Layout Using TPS51117RGY (QFN 14)
5
List of Materials
6
Revision History
1.4
Schematic
Figure 1-1
TPS51117RGY Evaluation Module (1.05 V at 10 A) Schematic Diagram