This user's guide describes the characteristics, operation, and use of the TPS74x01EVM-177 evaluation module (EVM). This EVM contains either the TPS74701 or TPS74801 low-dropout linear regulator device. This user's guide includes EVM specifications, recommended test setup, test results, bill of materials (BOM), and a schematic diagram.
All trademarks are the property of their respective owners.
The Texas Instruments TPS74x01EVM-177 evaluation module uses the TPS74701 or TPS74801 low-dropout linear regulator device. These regulators require a low-power bias voltage, VBIAS, and a power input voltage, VIN. These two regulators are capable of providing output voltages down to 0.8 V and have an integrated supervisory circuit with open-drain output that goes to high impedance when the output voltage reaches regulation (power good or PG). The TPS74701 and TPS74801 can provide up to 0.5 A and 1.5 A of output current, respectively, and each has a soft start (SS) pin which allows the user to set the linear ramp rate for the output voltage at start-up. The purpose of the EVM is to facilitate evaluation of the TPS74x01 devices.
Table 1-1 provides a summary of the TPS74x01EVM-177 performance specifications. All specifications are provided for an ambient temperature of 25°C.
Condition | Voltage Range (V) |
Current Range (mA) |
|||||
---|---|---|---|---|---|---|---|
Min | Typ | Max | Min | Typ | Max | ||
VBIAS supply | TPS74801EVM-177 (HPA177-001), VIN = VBIAS, IOUT = 1.5 A | 2.83(1) | 5 | 5.5 | 5 | ||
TPS74701EVM-177 (HPA177-002), VIN = VBIAS, IOUT = 0.5 A | 2.7(1) | 5 | 5.5 | 5 | |||
VIN supply | TPS74801EVM-177 (HPA177-001), VBIAS – VOUT ≥ 3.25 V, IOUT = 1.5 A | 1.395(1) | 5.5(2) | 1500 | |||
TPS74701EVM-177 (HPA177-002), VBIAS – VOUT ≥ 1.62 V, IOUT = 0.5 A | 1.35(1) | 5.5(2) | 500 | ||||
VOUT | TPS74801EVM-177 (HPA177-001) | 1.17(3) | 1.20 | 1.23(3) | 1500(2) | ||
VOUT | TPS74701EVM-177 (HPA177-002) | 1.17(3) | 1.20 | 1.23(3) | 500(2) |