SLVU189B february   2007  – may 2023 TPS74701 , TPS74801

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Performance Specification Summary
    2. 1.2 Modifications
  5. 2Input and Output Connector Descriptions
    1. 2.1  J1–VIN/GND
    2. 2.2  J2–GND
    3. 2.3  J3–VIN
    4. 2.4  J4–VBIAS
    5. 2.5  J5–GND
    6. 2.6  J6–VOUT
    7. 2.7  J7–GND
    8. 2.8  J8–VOUT/GND
    9. 2.9  J10–EN
    10. 2.10 J11–GND
    11. 2.11 J12-VIN/GND
    12. 2.12 J13-VOUT/GND
    13. 2.13 JP1–1 ms/Simult Versus 10 ms/Ratio
    14. 2.14 S1
    15. 2.15 TP1
    16. 2.16 TP2
    17. 2.17 TP3
    18. 2.18 TP4
  6. 3Test Setup
  7. 4Test Results
  8. 5Board Layout
  9. 6Bill of Materials and Schematic
    1. 6.1 Schematic Drawing
  10. 7Revision History

S1

This switch connects to the EN pin of the device and allows the user to turn the device ON or OFF by connecting the enable (EN) pin to either VBIAS or ground through a pulldown resistor.