SLVU189B
february 2007 – may 2023
TPS74701
,
TPS74801
1
Abstract
Trademarks
1
Introduction
1.1
Performance Specification Summary
1.2
Modifications
2
Input and Output Connector Descriptions
2.1
J1–VIN/GND
2.2
J2–GND
2.3
J3–VIN
2.4
J4–VBIAS
2.5
J5–GND
2.6
J6–VOUT
2.7
J7–GND
2.8
J8–VOUT/GND
2.9
J10–EN
2.10
J11–GND
2.11
J12-VIN/GND
2.12
J13-VOUT/GND
2.13
JP1–1 ms/Simult Versus 10 ms/Ratio
2.14
S1
2.15
TP1
2.16
TP2
2.17
TP3
2.18
TP4
3
Test Setup
4
Test Results
5
Board Layout
6
Bill of Materials and Schematic
6.1
Schematic Drawing
7
Revision History
2.10
J11–GND
This header is a ground connection.