SLVU189B february 2007 – may 2023 TPS74701 , TPS74801
This header is the positive connection for the output load on VOUT. Use this header for low power (for example, IIN = IOUT < 1 A) evaluation only or as a voltage test point.