SLVU192B February   2007  – January 2022 TPS40077

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Applications
    3. 1.3 Features
  3. 2TPS40077EVM-001 Electrical Performance Specifications
  4. 3Schematic
    1. 3.1 Adjusting Output Voltage (R3 and R13)
    2. 3.2 Disable (J3)
    3. 3.3 Test Set Up
      1. 3.3.1 Equipment
        1. 3.3.1.1 Voltage Source
        2. 3.3.1.2 Meters
        3. 3.3.1.3 Loads
        4. 3.3.1.4 Oscilloscope
        5. 3.3.1.5 Recommended Wire Gauge
    4. 3.4 Equipment Setup
      1. 3.4.1 Procedure
      2. 3.4.2 Diagram
    5. 3.5 Start-Up/Shut Down Procedure
    6. 3.6 Control Loop Gain and Phase Measurement Procedure
    7. 3.7 Equipment Shutdown
  5. 4TPS40077EVM Typical Performance Data and Characteristic Curves
    1. 4.1 Efficiency
    2. 4.2 Line and Load Regulation
    3. 4.3 Output Ripple
    4. 4.4 Transient Response
    5. 4.5 Bode Plot
  6. 5EVM Assembly Drawings and Layout
  7. 6List of Materials
  8. 7Revision History

Recommended Wire Gauge

V12V_IN to J1
The connection between the source voltage, V12V_IN, and J1 can carry as much as 3 ADC. The minimum recommended wire size is AWG #16 with the total length of wire less than four feet (2-feet input, 2-feet return).

J2 to LOAD1 (Power)
The power connection between J2 and LOAD1 can carry as much as 15 ADC. The minimum recommended wire size is 2 × AWG #16, with the total length of wire less than four feet (2-feet output, 2-feet return).