SLVU300A June 2009 – October 2021 TPS54325
Reference Designator |
QTY | Description | Size | Mfr | Part Number |
---|---|---|---|---|---|
C1 | 0 | Capacitor, NPCAP, 330μF,
6.3-Vdc 14-mΩ, 20% |
6.6 x 7.2 mm |
NIPPON CHEMI-CON |
APXE6R3ARA331MF80G |
C2 | 1 | Capacitor, Ceramic, 0.1 μF, 50 V, B, 10% | 0603 | TDK | C1608JB1H104K |
C3, C16 | 2 | Capacitor, Ceramic, 10 μF, 25 V, X5R, 10% | 1210 | TDK | C3225X5R1E106K |
C4 | 0 | Capacitor, Ceramic, 1 μF, 25 V, X5R, 10% | 0805 | TDK | C2012X5R1E105K |
C5 | 1 | Capacitor, Ceramic, 1 μF, 16V, B, 10% | 0603 | TDK | C1608JB1C105K |
C6 | 1 | Capacitor, Ceramic, 3300 pF, 50 V, CH, 10% | 0603 | TDK | C1608CH1H332J |
C7 | 0 | Capacitor, Ceramic | 0603 | STD | STD |
C8, C12 | 2 | Capacitor, Ceramic, 22 μF, 6.3 V, B, 20% | 1206 | TDK | C3216JB0J226M |
C9 | 0 | Capacitor, Ceramic, 220 pF, 50 V, CH, 10% | 0603 | TDK | C1608CH1H221J |
C13 ,C14,C15 | 0 | Capacitor, Ceramic, 22 μF, 6.3 V, B, 20% | 1206 | TDK | C3216JB0J226M |
D1 | 0 | Diode, Schottky, 1 A, 30 V | SMA | - | - |
J1, J2 | 2 | Terminal Block, 2-pin, 15 A, 5.1mm | 0.40 x 0.35 inch | Phoenix Contact | MKDSN1.5/2-5.08 |
L1 | 1 | Inductor, 1.5 μH,10.0 A, 10.67 mΩ | 6.5 x 7.1 mm |
TDK | SPM6530T-1R5M |
R1 | 1 | Resistor, Chip, 8.2 kΩ, 1/16 W, 1% | 0603 | STD | STD |
R2 | 1 | Resistor, Chip, 22 kΩ, 1/16 W, 1% | 0603 | STD | STD |
R3 | 1 | Resistor, Chip, 100 kΩ, 1/16 W, 1% | 0603 | STD | STD |
R4 | 1 | Resistor, Chip, 220 Ω, 1/16 W, 1% | 0603 | STD | STD |
R5 | 1 | Resistor, Chip,10 kΩ, 1/16 W, 1% | 0603 | STD | STD |
R7 | 0 | - | 0603 | STD | STD |
R8,R9 | 2 | Resistor, Chip, 0 Ω, 1/16 W, 1% | 0603 | STD | STD |
SW1 | 1 | Switch, ON-ON Mini Toggle | 0.28 x 0.18 inch | NKK | 633-G12AP |
TP1,TP2,TP3, TP4,TP5,TP6, TP7,TP8,TP9 |
9 | Test Point, Yellow, Thru Hole | 0.13 x 0.13 inch | MAC8SDK | LC-2-G |
TP10 | 1 | Test Point, White, Thru Hole | 0.1 x 0.1 inch | Keystone | 5000 |
U1 | 1 | IC, 3-A Single Synchronous Converter with Integrated Hi Side and Low Side MOS FET | PWP14 | TI | TPS54325PWP |