SLVU380A September 2010 – October 2021 TPS54320
The EVM is designed to accommodate different input voltage levels for the power stage and control logic. During normal operation, the PVIN and VIN inputs are connected together using a jumper across JP1. The single input voltage is supplied at J1. If desired, these two input voltage rails may be separated by removing the jumper across JP1. Two input voltages, which could be at different voltages, must then be provided at both J1 and J2.