SLVU380A September 2010 – October 2021 TPS54320
The TPS54320 can track an external voltage during start up. The J5 connector is provided to allow connection to that external voltage. Ratio-metric or simultaneous tracking can be implemented using resistor divider R5 and R6. See the TPS54320 data sheet (SLVS982) for details.