SLVU380A September 2010 – October 2021 TPS54320
This section shows a thermal image of the TPS54320 running at 12 V input and 3 A load. there is no air flow and the ambient temperature is 25°C. The peak temperature of the IC (59.5°C) is well below the maximum recommended operating condition listed in the data sheet of 150°C.