SLVU469B June   2011  – May 2021 TPS65253

 

  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3Schematic
  5. 4Placement
  6. 5Bench Test Setup Conditions
    1. 5.1 Headers Description and Jumper Placement
    2. 5.2 Jumpers
    3. 5.3 Test Points and Placement
  7. 6Power-Up Procedure
  8. 7Bill of Materials
  9. 8Revision History

Power-Up Procedure

  1. Define which converters are to be enabled or disabled by connecting the correct jumpers accordingly.
  2. Apply a DC voltage to jumper J8. Polarity is clearly marked on the silk-screen.
  3. Verify that the relevant converters are powered up by the output voltages. The whole start-up process will take less than 100 ms. PGOOD will be asserted high 32 ms after all converter outputs have reached 90% of nominal voltages.
  4. Apply loads to the output connectors (J9 and J11).