SLVU469B June   2011  – May 2021 TPS65253

 

  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3Schematic
  5. 4Placement
  6. 5Bench Test Setup Conditions
    1. 5.1 Headers Description and Jumper Placement
    2. 5.2 Jumpers
    3. 5.3 Test Points and Placement
  7. 6Power-Up Procedure
  8. 7Bill of Materials
  9. 8Revision History

Jumpers

Table 5-1 Jumpers
JUMPER
NO.
FUNCTIONPLACEMENTCOMMENT
JP6BUCK1 enable (EN1)For sequencing do not fit jumper.
To disable converter fit jumper to GND.
Fit according to test requirement
JP15BUCK2 enable (EN2)For sequencing do not fit jumper.
To disable converter fit jumper to GND.
Fit according to test requirement
JP20LOW_PLow power: Power save mode ON/OFF.
If need low power mode test, should connect V3V.
Fit according to test requirement.
During normal operation jumper must be fitted.
JP24PGOODPulls PGOOD signal to internal 3V3 rail or grounds pinFit according to test requirement