SLVU474C August 2011 – May 2021 TPS65270
JUMPER NO. | FUNCTION | PLACEMENT | COMMENT |
---|---|---|---|
JP1 | BUCK1 enable (EN1) | Connect EN1 to GND to disable VOUT1, connect EN1 to VIN to enable VOUT1; Leave open to enable VOUT1 | |
JP2 | BUCK2 enable (EN2) | Connect EN2 to GND to disable VOUT2, connect EN2 to VIN to enable VOUT2; Leave open to enable VOUT2 | |
JP3 | Low Power Mode (LOW_P) | Connect LOW_P to GND to enter forced PWM mode; Connect LOW_P to VCC to enter automatic PSM/PWM mode | Cannot leave open |