D-CAP2 is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS53819AEVM-123 is designed to use a regulated 12-V bus to produce a regulated 1.2-V output at up to 25 A of load current. The TPS53819AEVM-123 is designed to demonstrate the TPS53819A in a typical low voltage application while providing a number of test points to evaluate the performance of the TPS53819A.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Voltage range, VIN | 8 | 12 | 14 | V | |
Maximum input current | VIN = 8 V, IOUT = 25 A | 4.3 | A | ||
No load input current | VIN = 14 V, IOUT = 0 A with auto skip mode | 1 | mA | ||
OUTPUT CHARACTERISTICS | |||||
Output voltage, VOUT | 1.2 | V | |||
Output load current, IOUT | 0 | 25 | A | ||
Output voltage regulation | Line regulation: input voltage = 8 V to 14 V | 0.5% | |||
Load regulation: output current = 0 A to 25 A | 0.5% | ||||
Output voltage ripple | VIN = 12 V, IOUT = 25 A | 10 | mVpp | ||
Output over current | IOUT_OC fault flag asserted | 25 | A | ||
SYSTEMS CHARACTERISTICS | |||||
Switching frequency | 425 | kHz | |||
Peak efficiency | VIN = 12 V, IOUT = 10 A | 91.0% | |||
Full load efficiency | VIN = 12 V, IOUT = 25 A | 87.9% | |||
Loop bandwidth | VIN = 12 V, IOUT = 25 A | 111 | kHz | ||
Phase margin | VIN = 12 V, IOUT = 25 A | 91.4 | ° | ||
Operating temperature | 25 | °C |