SLVU889A April   2013  – August 2021 TPS54627

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Output Filter and Closed-Loop Response
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Output Voltage Ripple

The TPS54627EVM-052 output voltage ripple is shown in Figure 4-6. The output current is the rated full load of 6 A.

GUID-12C47E0C-E469-4DDE-AC88-AB518F034197-low.gifFigure 4-6 TPS54627EVM-052 Output Voltage Ripple (IOUT = 2 A)

The TPS54627EVM-052 output voltage ripple is shown in Figure 4-7. The output current is 100 mA.

GUID-6CA20636-A70E-4E8A-AD30-04B78B6DA939-low.gifFigure 4-7 TPS54627EVM-052 Output Voltage Ripple (IOUT = 100 mA)