SLVU892A March 2013 – June 2021 TPS56428
A summary of the TPS56428EVM-534 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.2 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 18 | V | ||
Output voltage | 1.2 | V | ||||
Operating frequency | VIN = 12 V, IO = 2 A | 650 | kHz | |||
Output current range | 0 | 4 | A | |||
Line regulation | IO = 2 A | ±0.12 | % | |||
Load regulation | VIN = 12 V | +0.9 /–0.1 | % | |||
Overcurrent limit | VIN = 12 V, LO = 1.5 µH | 4.8 | 5.6 | 7.0 | A | |
Output ripple voltage | VIN = 12 V, IO = 4 A | 10 | mVPP | |||
Maximum efficiency | VIN = 5 V, IO= 0.7 A | 89.8 | % |