SLVUA33A March 2014 – July 2021 TPS563900
Figure 2-19 and Figure 2-20 show the TPS563900EVM-574 loop-response characteristics when the output voltage is set by the external resistor divider network. Gain and phase plots are shown for VIN voltage of 12 V. Load current for the measurement is 1.75 A.