SLVUA33A March 2014 – July 2021 TPS563900
Figure 2-25 shows the shut down waveforms for the TPS563900EVM-574 relative to EN1. EN2 is not shown, but the timing is the same relative to VIN and EN1. The input voltage for these plots is 12 V and the load is 1 Ω.