AEE is a trademark of Texas Instruments Incorporated.
All trademarks are the property of their respective owners.
The TPS62184 is a 6-A, dual-phase, synchronous, step-down converter in a 2 × 3-mm, WCSP package.
Table 1-1 provides a summary of the TPS62184EVM-581 performance specifications. All specifications are given for an ambient temperature of 25°C.
Specification | Test Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Input voltage | 4 | 17 | V | ||
Output voltage setpoint | 1.8 | V | |||
Output current | VOUT ≤ 1.8 V | 0 | 6 | A | |
VOUT > 1.8 V and ≤ 2.5 V | 0 | 5.5 | A | ||
VOUT > 2.5 V and ≤ 3.5 V | 0 | 5 | A | ||
Soft-start time | Ramp time of VOUT | 825 | µs |