SLVUAI7B August 2016 – June 2021 TPS62135 , TPS62136
C5 is provided for an additional input capacitor. This capacitor is not required for proper operation but can be used to reduce the input voltage ripple.
C7, C8, and C9 are provided for additional output capacitors. These capacitors are not required for proper operation but can be used to reduce the output voltage ripple and to improve the load transient response. For output voltages higher than 5 V, more output capacitance is necessary. The total output capacitance must remain within the recommended range in the TPS62135 (SLVSBH3) and TPS62136 (SLVSDV2) data sheet for proper operation.