SLVUAY5A October 2014 – July 2021 TPS563219A
A summary of the TPS563219AEVM-663 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 1.05 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
Specifications | Test Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|
Input voltage range (VIN) | 4.5 | 12 | 17 | V | ||
CH1 | Output voltage | 1.05 | V | |||
Operating frequency | VIN = 12 V, IO = 3 A | 650 | kHz | |||
Output current range | 0 | 3 | A | |||
Over current limit | VIN = 12 V, LO = 1.5 µH | A | ||||
Output ripple voltage | VIN = 12 V, IO = 3 A | 20 | mVPP |