SLVUB62B June 2017 – November 2020
The main power supply for the EVM is the barrel jack (J1), which accepts 19 V to 20 V via a barrel jack adapter. The EVM can also be powered with an external power supply on SYS_PWR (TP5). The input voltage can range from 5 V to 20 V, but the appropriate power profile for PP_HV should be configured in the firmware using the configuration tool.
The EVM can also be bus-powered from the USB Type-C connector and accepts 5 V to 20 V on VBUS, depending on the sink configuration.