SLVUB77A July 2017 – October 2021 TPS54336A
A summary of the TPS54336AEVM-010 performance specifications is provided in Table 1-2. Specifications are given for an input voltage of VIN = 24 V and an output voltage of 5.0 V, unless otherwise specified. The TPS54336AEVM-010 is designed and tested for VIN = 8 V to 28 V. The ambient temperature is 25°C for all measurements, unless otherwise noted.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN operating voltage range | 8 | 24 | 28 | V | |||
VIN start voltage | 7.12 | V | |||||
VIN stop voltage | 6.12 | V | |||||
Output voltage set point | 5 | V | |||||
Output current range | VIN = 8 V to 28 V | 0 | 3 | A | |||
Line regulation | IO = 1.5 A, VIN = 8 V to 28 V | ±0.05% | |||||
Load regulation | VIN = 24 V, IO = 0 A to 3 A | ±0.3% | |||||
Load transient response | IO = 0.75 A to 2.25 A | Voltage change | –190 | mV | |||
Recovery time | 150 | μs | |||||
IO = 2.25 A to 0.75 A | Voltage change | 190 | mV | ||||
Recovery time | 150 | μs | |||||
Loop bandwidth | VIN = 24 V, IO = 1.5 A | 31.6 | kHz | ||||
Phase margin | VIN = 24 V , IO = 1.5 A | 55 | ° | ||||
Input ripple voltage | IO = 3 A | 400 | mVPP | ||||
Output ripple voltage | IO = 3 A | <30 | mVPP | ||||
Output rise time | 3.47 | ms | |||||
Operating frequency | 340 | kHz | |||||
Maximum efficiency | TPS54336AEVM-010, VIN = 8 V, IO = 0.7 A | 96.5% |