SLVUB77A July 2017 – October 2021 TPS54336A
Figure 2-5 shows the TPS54336AEVM-010 response to load transients. The current step is from 25% to 75% of maximum rated load at 24-V input. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.