SLVUBB4B November   2017  – February 2023

 

  1.   Abstract
  2.   Trademarks
  3. Topologies Window
  4. FET Losses Calculator
  5. Load Step Calculator
  6. Capacitor Current Sharing Calculator
  7. AC/DC Bulk Capacitor Calculator
  8. RCD-Snubber Calculator for Flyback Converters
  9. RC-Snubber Calculator
  10. Output Voltage Resistor Divider
  11. Dynamic Analog Output Voltage Scaling
  12. 10Dynamic Digital Output Voltage Scaling
  13. 11Unit Converter
  14. 12Loop Calculator
    1. 12.1 Inputs
    2. 12.2 Transfer Functions
      1. 12.2.1  Output Impedance Transfer Function
      2. 12.2.2  Transfer Function VMC Buck Power Stage
      3. 12.2.3  Transfer Function CMC Buck Power Stage
      4. 12.2.4  Transfer Function CMC Boost Power Stage
      5. 12.2.5  Transfer Function CMC Inverting Buck-Boost Power Stage
      6. 12.2.6  Transfer Function CMC Forward Power Stage
      7. 12.2.7  Transfer Function CMC Flyback Power Stage
      8. 12.2.8  Transfer Function Closed Loop
        1. 12.2.8.1 Transfer Function Type II Compensation Network
        2. 12.2.8.2 Transfer Function Type II Transconductance Compensation Network
        3. 12.2.8.3 Transfer Function Type III Compensation Network
      9. 12.2.9  Transfer Function Isolated Type II Compensation Network With a Zener Clamp
      10. 12.2.10 Transfer Function Isolated Type II Compensation Network Without a Zener Clamp
  15. 13Filter Designer
    1. 13.1 Impedances
    2. 13.2 Transfer Functions
    3. 13.3 Filter Output Impedance
    4. 13.4 Damping Factor
  16. 14Additional Information
  17. 15Revision History

Transfer Function Isolated Type II Compensation Network Without a Zener Clamp

#T5147377-118 is a schematic of an isolated Type II compensation network without a Zener clamp.

Figure 12-6 Schematic of an Isolated Type II Compensation Network Without a Zener Clamp
Equation 107. v ^ c v ^ o u t = - C T R s × R P R D × 1 + G E A s × 1 1 + 1 A O L + s ω B W + 1 + G F B s
Equation 108. GEAs=AVM×ωZEAs×1+sωZEA1+CHFCCOMP×1+sωHF
Equation 109. GFBs=AVM×ωZEAs×1+sωZEARFBBRFBB+RFBT×1+CHFCCOMP×1+sωHF
Equation 110. CTRs=CTR1+sωOPTO

DC-Gain:

Equation 111. AVM=CTR×RPRD

Compensation Zero:

Equation 112. ωZEA=1RCOMP×CCOMP

Compensation pole:

Equation 113. ωHF=1RCOMP×CHF
Note:

Loop Calculator Tips

A Type I compensation network can be simulated by choosing a Type II compensation (Type II, Type II isolated with a Zener clamp, Type II isolated with inner loop) and setting RCOMP equal to RFBT. The crossover frequency depends on the value of CCOMP. Set CHF equal to CCOMP.