SLVUBE6C November 2018 – July 2021 TPS56339
The under voltage lock out (UVLO) can be adjusted externally using R1 and R2. The EVM is set for a start voltage of 6.6 V and a stop voltage of 5.7 V using R1 = 174 kΩ and R2 = 36.5 kΩ. Use Equation 2 and Equation 3 to calculate required resistor values for different start and stop voltages. For higher light-load efficiency, consider choosing a larger R1 and R2. Make adjustments to Vstart or Vstop for a proper R1. Once R1, R2 settled down, the VEN voltage need to be calculated by Equation 4 to make sure that it is lower than 5.5V with max VIN, max Ip and max Ih.
where