SLVUBM5A April 2019 – August 2021 TPS54A24
The output voltage is set by the resistor divider network of R8 (RFBT) and R6 (RFBB). R6 is fixed at 6.04 kΩ to set the FB divider current at ~100 µA. To change the output voltage of the EVM, the value of resistor R8 must change. Changing the value of R6 can change the output voltage above the 0.6-V reference voltage (VREF). The value of R8 for a specific output voltage can be calculated using Equation 1.