SLVUBM5A April 2019 – August 2021 TPS54A24
This section describes how to properly connect, set up, and use the TPS54A24EVM-058 evaluation module. The section also includes test results typical for the evaluation module and covers efficiency, output voltage regulation, load transients, loop response, output ripple, input ripple, start-up, and current limit modes. Measurements are taken at room temperature (20 to 25°C) unless otherwise noted.