SLVUBU4 March 2021
Two TVS diodes D1 and D2 are required at the input. The breakdown voltage of two TVS in the positive side is higher than the maximum system voltage, 200 V. On the negative side, diode D3 is used to clamp ISO 7637-2 pulse 1. SMBJ150A for D2 and SMBJ33CA for D1 are recommended.