All other trademarks are the property of their respective owners.
The TPS61378-Q1 is a fully-integrated synchronous boost converter with load disconnect function integrated. The device is suitable as a post-boost for automotive applications with a programmable current limit up to 4.8 A and maximum 18.5-V output voltage. This EVM is optimized for 3.3-V to 6.5-V input voltage and 9-V output voltage applications. The operating conditions of the EVM can easily be changed by modifying the external components of the TPS61378-Q1 device.
Table 1-1 provides the summary of the TPS61378Q1EVM performance specifications. All the specifications are given for an ambient temperature of 25°C.
Specification | Test Condition | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 3.3 | 5.0 | 6.5 | V | |
Output voltage | VIN = 5 V, IO= 1 A | 8.8 | 9 | 9.2 | V |
Output current | VIN = 3.3 V | 1.1 | A | ||
VIN = 5 V | 1.7 | ||||
Switching frequency | 2.2 | MHz |
The external components of the TPS61378-Q1 device can be modified to adjust to output voltage, switch current limit, switching frequency, and response speed of real applications. For Vin higher than 6.0-V condition, the resistor R10 should be soldered as EN maximum voltage rating is 6.0-V.