SLVUBW7
May 2020
TPS7H4001QEVM-CVAL Evaluation Module User's Guide
Trademarks
1
TPS7H4001QEVM-CVAL Overview
1.1
Features
1.2
Applications
2
TPS7H4001QEVM-CVAL Default Configuration
3
TPS7H4001QEVM-CVAL Initial Setup
4
TPS7H4001QEVM-CVAL Testing
4.1
Output Voltage Regulation
4.2
Quadrature Phases
4.3
Output Voltage Ripple
4.4
Soft Startup
4.5
Transient Response to Positive/Negative Load Step (27 A to 67 A to 27 A)
4.6
Loop Frequency Response
4.7
Efficiency
4.8
Current Limiting
4.9
Current Sharing
5
TPS7H4001QEVM-CVAL EVM Schematic
6
TPS7H4001QEVM-CVAL Bill of Materials (BOM)
7
Board Layout
8
Appendix A
4.2
Quadrature Phases
Figure 4.
Quadrature Phase Nodes (VIN = 5 V, VOUT = 1 V, IOUT = 72 A)