SLVUBX5C December 2022 – August 2024 TPS25762-Q1 , TPS25763-Q1 , TPS25772-Q1
The naming convention of the TPS257x2C-Q1 devices' VIN Engine On/Off parameters have changed moving from GUI v1.4.0 to v2.1.0. No changes were made functionally. The new VIN Engine On or Off diagram for the TPS257x2C-Q1 devices is shown in Figure 8-1.
Table 8-1 below shows the VIN Engine On or Off parameter name changes implemented when updating the GUI from v1.4.0 to v2.1.0.
GUI v1.4.0 | GUI v2.1.0 |
---|---|
EngOnVth | RANGE 2 to 3 Threshold |
EngOffNomVth | RANGE 3 to 2 Threshold |
EngineOnMinVth | RANGE 1 to 2 Threshold |
EngineOffMinVth | RANGE 2 to 1 Threshold |
EngOn Deglitch | Rising VIN (Range 2 to 3) |
EngOff Deglitch | Falling VIN (Range 3 to 2) |
EngOnTimer(Grace Period) | Power On (Range 1 to 2) |
EngOffTimer(Grace Period) | Power Off (Range 3 to 2) |