SLVUBY2A July   2020  – November 2020

 

  1.   1
  2.   2
  3.   3
    1.     4
    2.     5
    3.     6
    4.     7
  4.   8
    1.     9
  5.   10
  6.   11
    1.     12
  7.   13
  8.   14

Bill of Materials

The TPS25750EVM Bill of Materials (BOM) table is shown below:

Designator Quantity Value Description PackageReference PartNumber Manufacturer
!PCB1 1 Printed Circuit Board PSIL138 Any
C1, C2, C3 3 10 uF CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0402 0402 CL05A106MP5NUNC Samsung Electro-Mechanics
C4, C5 2 220 pF CAP, CERM, 220 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0201 0201 CGA1A2X7R1H221K030BA TDK
C6, C7, C24, C47, C48, C49, C50 7 22 uF CAP, CERM, 22 uF, 35 V, +/- 20%, X5R, 0805 0805 C2012X5R1V226M125AC TDK
C8, C10, C34, C51, C52, C63 6 0.1uF CAP, CERM, 0.1 uF, 35 V, +/- 10%, X5R, 0402 0402 GMK105BJ104KV-F Taiyo Yuden
C9 1 10 uF CAP, CERM, 10 uF, 25 V, +/- 20%, X5R, 0603 0603 GRM188R61E106MA73D MuRata
C11, C12, C13 3 33 uF CAP, TA, 33 uF, 35 V, +/- 20%, 0.065 ohm, SMD 7343-31 T521D336M035ATE065 Kemet
C14, C15, C16, C17, C18, C20, C21, C22, C23, C36, C37 11 10 uF CAP, CERM, 10 uF, 25 V, +/- 10%, X5R, 0805 0805 GRM21BR61E106KA73L MuRata
C19 1 0.47 uF CAP, CERM, 0.47 uF, 16 V, +/- 10%, X7R, 0805 0805 C0805C474K4RACTU Kemet
C25, C79, C82, C83, C84, C85, C86 7 0.01 uF CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0402 0402 C0402C103J5RACTU Kemet
C26 1 1000 pF CAP, CERM, 1000 pF, 50 V, +/- 10%, X7R, 0402 0402 C0402C102K5RACTU Kemet
C27, C35, C38, C87 4 1 uF CAP, CERM, 1 uF, 35 V, +/- 10%, X5R, 0402 0402 GRM155R6YA105KE11D MuRata
C28, C29 2 0.047 uF CAP, CERM, 0.047 uF, 25 V, +/- 5%, X7R, 0603 0603 06033C473JAT2A AVX
C30, C31 2 0.033 uF CAP, CERM, 0.033 uF, 25 V, +/- 5%, X7R, 0603 0603 C0603C333J3RACTU Kemet
C32 1 0.47 uF CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, 0603 0603 UMK107B7474KA-TR Taiyo Yuden
C39 1 2.2 uF CAP, CERM, 2.2 uF, 35 V, +/- 10%, X5R, 0603 0603 GRM188R6YA225KA12D MuRata
C40, C41, C42 3 100 pF CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 06035A101JAT2A AVX
C43 1 33 pF CAP, CERM, 33 pF, 50 V, +/- 5%, C0G/NP0, 0402 0402 C1005C0G1H330J050BA TDK
C44 1 15 pF CAP, CERM, 15 pF, 50 V, +/- 5%, C0G/NP0, 0402 0402 CC0402JRNPO9BN150 Yageo America
C45 1 4700 pF CAP, CERM, 4700 pF, 50 V, +/- 5%, X7R, 0603 0603 C0603C472J5RACTU Kemet
C46 1 680 pF CAP, CERM, 680 pF, 50 V,+/- 1%, C0G/NP0, AEC-Q200 Grade 1, 0402 0402 GCM1555C1H681FA16D MuRata
C53, C54, C55, C56, C57, C58 6 100 uF CAP, TA, 100 uF, 6.3 V, +/- 20%, 0.015 ohm, SMD 3528-21 T520B107M006ATE015 Kemet
C59, C60 2 4.7 uF CAP, CERM, 4.7 uF, 6.3 V, +/- 20%, X5R, 0402 0402 GRM155R60J475ME87D MuRata
C61 1 0.1 uF CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 0402 885012205037 Wurth Elektronik
C62 1 15 uF CAP, CERM, 15 uF, 35 V, +/- 20%, X5R, 0805 0805 C2012X5R1V156M125AC TDK
C64 1 100 pF CAP, CERM, 100 pF, 25 V, +/- 10%, X7R, 0201 0201 GRM033R71E101KA01D MuRata
C65, C66, C67, C80, C81 5 10 uF CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206 1206 GRM31CR71E106KA12L MuRata
C68, C69, C70, C71, C74, C76 6 0.1 uF CAP, CERM, 0.1 uF, 10 V, +/- 10%, X5R, 0201 0201 CL03A104KP3NNNC Samsung Electro-Mechanics
C72 1 180 pF CAP, CERM, 180 pF, 25 V, +/- 10%, X7R, 0201 0201 GRM033R71E181KA01D MuRata
C73, C75 2 4.7 uF CAP, CERM, 4.7 uF, 6.3 V, +/- 20%, X5R, 0201 0201 GRM035R60J475ME15D MuRata
C77, C78 2 10 pF CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 0402 C0402C100K4GACTU Kemet
D1, D2, D3 3 40 V Diode, Schottky, 40 V, 5 A, AEC-Q101, SOD-128 SOD-128 PMEG4050EP,115 Nexperia
D4, D5, D6, D7, D8, D9, D10, D12, D13 9 White LED, White, SMD 0402, White LW QH8G-Q2S2-3K5L-1 OSRAM
D11 1 Blue LED, Blue, SMD LED_0603 150060BS75000 Wurth Elektronik
J1 1 Header, 100 mil, 3 x 1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN Sullins Connector Solutions
J2, J4, J5 3 Header, 100 mil, 2 x 1, Gold, TH Sullins 100 mil, 1 x 2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
J3 1 Receptacle, 2.54 mm, 4 x 2, Gold, TH Receptacle, 2.54 mm, 4 x 2, TH SSQ-104-03-G-D Samtec
J6, J7 2 Receptacle, 12 x 2, 2.54 mm, Gold, SMT Receptacle, 12 x 2, 2.54 mm, SMT SSW-112-22-G-D-VS Samtec
J8 1 Header, 2.54 mm, 5 x 2, Gold, SMT Header, 2.54 mm, 5 x 2, SMT TSM-105-01-L-DV-P Samtec
J9 1 Connector, DC Power Jack, R/A, 3 Pos, TH Power connector JPD1135-509-7F Foxconn
J10 1 Header, 2.54 mm, 4 x 1, Gold, SMT Header, 2.54 mm, 4 x 1, SMT 61000418221 Wurth Elektronik
J11 1 Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT Connector, USB Micro AB DX4R205JJAR1800 JAE Electronics
J12 1 Receptacle, USB 3.1 Type C, R/A, Gold, SMT Receptacle, USB 3.1 Type C, R/A, SMT DX07S024JJ2R1300 JAE Electronics
L1 1 4.7 uH Inductor, Shielded, Composite, 4.7 uH, 13.6 A, 0.01 ohm, SMD 7.2 x 7 x 7.5 mm XAL7070-472MEB Coilcraft
L2 1 3.3 uH Inductor, Shielded Drum Core, Superflux, 3.3 uH, 8 A, 0.0096 ohm, SMD 6.9 x 4.8 x 6.9 mm 744314330 Wurth Elektronik
L3 1 2.2 uH Inductor, Shielded Drum Core, Powdered Iron, 2.2 uH, 3.25 A, 0.051 ohm, SMD 4.45 x 1.8 x 4.06 mm 74437324022 Wurth Elektronik
L4 1 5.6 uH Inductor, Shielded, Composite, 5.6 uH, 11.4 A, 0.01 ohm, SMD 7.2 x 7 x 7.5 mm XAL7070-562MEB Coilcraft
L5 1 26 ohm Ferrite Bead, 26 ohm @ 100 MHz, 6 A, 0603 0603 BLM18SG260TN1D MuRata
L6 1 21 ohm Ferrite Bead, 21 ohm @ 100 MHz, 6 A, 0805 0805 FBMJ2125HM210NT Taiyo Yuden
Q1, Q2, Q3, Q4 4 30 V MOSFET, N-CH, 30 V, 14 A, DNH0008A (VSONP-8) DNH0008A CSD17578Q3A Texas Instruments
Q5, Q6, Q7, Q8, Q9, Q10, Q11 7 20 V MOSFET, N-CH, 20 V, 0.5 A, YJM0003A (PICOSTAR-3) YJM0003A CSD15380F3 Texas Instruments
Q12, Q13 2 30 V MOSFET, 2-CH, N-CH, 30 V, 20 A, DQZ0008A (LSON-CLIP-8) DQZ0008A CSD87330Q3D Texas Instruments
R1, R2, R4, R5 4 2.20 k RES, 2.20 k, 1%, 0.05 W, 0201 0201 CRCW02012K20FKED Vishay-Dale
R3, R6, R11, R12, R13, R14 6 10.0 k RES, 10.0 k, 1%, 0.05 W, 0201 0201 CRCW020110K0FKED Vishay-Dale
R10, R103 2 100 k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 RMCF0402FT100K Stackpole Electronics Inc
R15, R22 2 0.005 RES, 0.005, 1%, 1 W, AEC-Q200 Grade 0, 1206 1206 CRF1206-FZ-R005ELF Bourns
R16, R17 2 3.9 RES, 3.9, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 CRCW12063R90JNEA Vishay-Dale
R18, R19 2 4.99 RES, 4.99, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06034R99FKEA Vishay-Dale
R20 1 1.00 RES, 1.00, 1%, 0.1 W, 0603 0603 CRCW06031R00FKEA Vishay-Dale
R21, R24, R25 3 10 RES, 10, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060310R0JNEA Vishay-Dale
R23, R28 2 100 k RES, 100 k, 1%, 0.1 W, 0603 0603 RC0603FR-07100KL Yageo America
R26, R27 2 64.9 k RES, 64.9 k, 1%, 0.1 W, 0603 0603 RC0603FR-0764K9L Yageo America
R29 1 191 k RES, 191 k, 1%, 0.1 W, 0603 0603 CRCW0603191KFKEA Vishay-Dale
R30 1 30.1 k RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060330K1FKEA Vishay-Dale
R31 1 15.0 k RES, 15.0 k, 1%, 0.063 W, 0402 0402 CRCW040215K0FKED Vishay-Dale
R32 1 40.2 k RES, 40.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040240K2FKED Vishay-Dale
R33, R39, R40, R43, R45, R46, R47, R48, R49, R50, R64, R65, R66, R67, R69, R70, R71, R73, R74, R76, R86, R87 22 0 RES, 0, 5%, 0.05 W, 0201 0201 CRCW02010000Z0ED Vishay-Dale
R51, R52, R53, R54, R61, R62, R63, R102 8 10 k RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040210K0JNED Vishay-Dale
R78 1 100 k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100KFKED Vishay-Dale
R79, R80 2 2.2 RES, 2.2, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04022R20JNED Vishay-Dale
R81 1 6.49 k RES, 6.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04026K49FKED Vishay-Dale
R82 1 15.4 k RES, 15.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040215K4FKED Vishay-Dale
R84 1 51.1 k RES, 51.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040251K1FKED Vishay-Dale
R85 1 47.5 k RES, 47.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040247K5FKED Vishay-Dale
R88, R89, R96, R98, R99, R101 6 10.0 k RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040210K0FKED Vishay-Dale
R91 1 20.0 k RES, 20.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040220K0FKED Vishay-Dale
R92 1 191 k RES, 191 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402191KFKED Vishay-Dale
R94 1 10.0 k RES, 10.0 k, 1%, 0.05 W, 0201 0201 RC0201FR-0710KL Yageo America
R95 1 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0ED Vishay-Dale

R97

1

10.2 k RES, 10.2 k, 1%, 0.05 W, 0201 0201 RC0201FR-0710K2L Yageo America
R100 1 249 k RES, 249 k, 1%, 0.1 W, 0603 0603 RC0603FR-07249KL Yageo
S1 1 DIP Switch, SPST, 3Pos, Slide, SMT SW, 4.7 x 1.45 x 4 mm CVS-03TB Copal Electronics
S2 1 SWITCH TACTILE SPST-NO 0.05 A 12 V 3 x 1.6 x 2.5 mm B3U-1000P Omron Electronic Components
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7 7 Shunt, 2.54 mm, Gold, Black Shunt, 2.54 mm, Black 60900213421 Wurth Elektronik
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP12, TP13, TP14 12 Test Point, Miniature, SMT Test Point, Miniature, SMT 5019 Keystone
U1 1 USB Type-C and USB PD Controller with Integrated Power Switches Optimized for Power Applications VQFN32 TPS25750DRJK Texas Instruments
U2 1 256 kb I2C CMOS Serial EEPROM, SOIC-8 SOIC-8 CAT24C256WI-G ON Semiconductor
U3 1 No Description WQFN32 BQ25731RSN Texas Instruments
U4, U10 2 22-V Precision Surge Protection Clamp, DRV0006A (WSON-6) DRV0006A TVS2200DRVR Texas Instruments
U5 1 Dual Synchronous Step-Down Controller with 5-V and 3.3-V LDOs, RUK0020B (WQFN-20) RUK0020B TPS51225RUKR Texas Instruments
U6 1 4.5-V to 28-V Input, 6-A Synchronous Buck Converter with ULQ-mode, RPA0010A (VQFN-HR-10) RPA0010A TPS56637RPAR Texas Instruments
U7 1 Tiva C Series Microcontroller, 256 KB Flash, 32 KB SRAM, 12 Bit, 12 Channels, -40 to 105 degC, 64-Pin LQFP (PM), Green (RoHS & no Sb/Br), Tape and Reel PM0064A TM4C123GH6PMTR Texas Instruments
U8 1 ESD Protection Array for High-Speed Data Interfaces, 2 Channels, –40 to +85°C, 3-pin SOT (DRT), Green (RoHS & no Sb/Br) DRT0003A TPD2E009DRTR Texas Instruments
U9 1 Single Output Fast Transient Response LDO, 1 A, Fixed 3.3 V Output, 2.7 to 10 V Input, with Low IQ, 8-pin SOIC (D), -40 to 125°C, Green (RoHS & no Sb/Br) D0008A TPS76833QDR Texas Instruments
Y1 1 Crystal, 16 MHz, 8 pF, SMD 3.2 x 0.75 x 2.5 mm NX3225GA-16.000M-STD-CRG-1 NDK
C33 0 0.068 uF CAP, CERM, 0.068 uF, 16 V, +/- 10%, X5R, 0402 0402 GRM155R61C683KA88D MuRata
FID1, FID2, FID3, FID4, FID5, FID6 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R7, R8, R9 0 10.0 k RES, 10.0 k, 1%, 0.05 W, 0201 0201 CRCW020110K0FKED Vishay-Dale
R34, R35 0 0 RES, 0, 5%, 0.063 W, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R36, R37, R38, R41, R42, R44, R68 0 0 RES, 0, 5%, 0.05 W, 0201 0201 CRCW02010000Z0ED Vishay-Dale
R55, R56, R57, R58, R72, R75 0 100 k RES, 100 k, 1%, 0.1 W, 0603 0603 CRCW0603100KFKEA Vishay-Dale
R59, R60 0 3.83 k RES, 3.83 k, 1%, 0.05 W, 0201 0201 CRCW02013K83FKED Vishay-Dale
R77, R83, R90 0 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R93 0 100 k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100KFKED Vishay-Dale