SLVUBY3A October   2020  – March 2021 TPS62824A , TPS62825A , TPS62826A , TPS62827A

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62826AEVM-126 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

TPS62826AEVM-126 Test Results

The TPS62826AEVM-126 was used to take all the data in the TPS62826A, 3-A Step-Down Converter with 1% Output Voltage Accuracy in 1.5-mm × 1.5-mm QFN Package Data Sheet. See the device data sheet for the performance of this EVM.

Figure 3-1 shows the thermal performance of the EVM.

GUID-20201005-CA0I-J94S-HVQ5-TKKHKX4CGG6R-low.svgFigure 3-1 Thermal Performance (VIN = 2.5 V, VOUT = 1.25 V, IOUT = 3 A)