SLVUBY3A October 2020 – March 2021 TPS62824A , TPS62825A , TPS62826A , TPS62827A
The TPS6282xA family of devices are easy-to-use synchronous stepdown DC/DC converters based on the DCS-Control™ topology; therefore, they provide a fast transient response. The internal reference allows regulation of the output voltage down to 0.6 V with a high-feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The family devices are pin-to-pin and BOM-to-BOM compatible. The entire solution requires a small 470-nH inductor, a single 4.7-μF input capacitor, and two 10-μF or a single 22-μF output capacitor.