SLVUBY4A December 2020 – March 2021 TPSM5601R5H
Table 6-1 lists the TPSM5601R5HEVM or TPSM5601R5HSEVM bill of materials (BOM).
Designator | Quantity | Value | Description | Package Reference | Part Number |
---|---|---|---|---|---|
C3, C4 | 2 | 4.7µF | CAP, CERM, 4.7µF, 100V, X7S | 1206 | GRM31CC72A475KE11L |
C5, C6 | 2 | 47uF | CAP, CERM, 47 uF, 25 V, X5R | 1206_190 | C3216X5R1E476M160AC |
J1, J4 | 2 | Terminal Block, 2x1, 5.08mm | 2x1 | OSTTA024163 | |
J2, J3 | 2 | Socket Strip, 2x1, 100mil | 100mil, 2pin | 310-43-102-41-001000 | |
J5 | 1 | Header, 100mil, 3x1 | 3 PIN, 100mil | PEC03SAAN | |
J6 | 1 | Header, 100mil, 5x2 | 5x2, 100mil | PEC05DAAN | |
R1 | 1 | 402k | RES, 402 k, 1%, 0.1 W | 0603 | CRCW0603402KFKEA |
R3 | 1 | 49.9k | RES, 49.9 k, 1%, 0.1 W | 0603 | CRCW060349K9FKEA |
R4 | 1 | 20 | RES, 20, 5%, 0.1 W | 0603 | CRCW060320R0JNEA |
R5 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W | 0603 | CRCW060310K0FKEA |
R6 | 1 | 15.0k | RES, 15.0 k, 1%, 0.1 W | 0603 | CRCW060315K0FKEA |
R7 | 1 | 8.06k | RES, 8.06 k, 1%, 0.1 W | 0603 | CRCW06038K06FKEA |
R8 | 1 | 16.9k | RES, 16.9 k, 1%, 0.1 W | 0603 | CRCW060316K9FKEA |
R9 | 1 | 69.8k | RES, 69.8 k, 1%, 0.1 W | 0603 | CRCW060369K8FKEA |
R10 | 1 | 30.1k | RES, 30.1 k, 1%, 0.1 W | 0603 | CRCW060330K1FKEA |
TP1, TP2 | 2 | Test Point, Multipurpose, Red | 5010 | ||
TP3, TP4, TP9, TP10 | 4 | Test Point, Multipurpose, Black | 5011 | ||
TP5, TP6, TP7 | 3 | Test Point, Multipurpose, White | 5012 | ||
U1 | 1 | 60-V Input, 1-V to 16-V Output, 1.5-A Power Module | B3QFN | TPSM5601R5H | |
60-V Input, 1-V to 16-V Output, 1.5-A Power Module with Spread-Spectrum operation | TPSM5601R5HS | ||||
C1, C2 | 0 | 1206 | |||
C7, C8 | 0 | 1206 | |||
C13 | 0 | 7343-40 | |||
C14 | 0 | 6.3x5.8mm | |||
C15 | 0 | 0402 | |||
R2 | 0 | 0603 |