SLVUBY5A March 2021 – July 2021 TPSM63603
Table 6-1 lists the EVM bill of materials (BOM).
Designator | Quantity | Value | Description | Package Reference | Part Number |
---|---|---|---|---|---|
C1, C2 | 2 | 4.7µF | CAP, CERM, 4.7µF, 100V, X7S | 1206 | GRM31CC72A475KE11L |
C5, C6 | 2 | 47uF | CAP, CERM, 47 uF, 25 V, X5R | 1206 | C3216X5R1E476M160AC |
C11 | 1 | 1uF | CAP, CERM, 1 uF, 16 V, X5R | 0402 | EMK105BJ105KVHF |
C13 | 1 | 1000pF | CAP, CERM, 1000 pF, 25 V, X5R | 0402 | GRM155R61E102KA01D |
J1, J4 | 2 | Terminal Block, 2x1, 5.08mm | 2x1 | OSTTA024163 | |
J2, J3 | 2 | Socket Strip, 2x1, 100mil | 100mil, 2pin | 310-43-102-41-001000 | |
J5 | 1 | Header, 100mil, 3x1 | 3 PIN, 100mil | PEC03SAAN | |
J6, J7 | 2 | Header, 100mil, 5x2 | 5×2, 100mil | PEC05DAAN | |
R1 | 1 | 402k | RES, 402 k, 1%, 0.1 W | 0603 | CRCW0603402KFKEA |
R3 | 1 | 49.9k | RES, 49.9 k, 1%, 0.1 W | 0603 | CRCW060349K9FKEA |
R4 | 1 | 20 | RES, 20, 5%, 0.1 W | 0603 | CRCW060320R0JNEA |
R5 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W | 0603 | CRCW060310K0FKEA |
R6 | 1 | 15.0k | RES, 15.0 k, 1%, 0.1 W | 0603 | CRCW060315K0FKEA |
R7 | 1 | 8.06k | RES, 8.06 k, 1%, 0.1 W | 0603 | CRCW06038K06FKEA |
R8 | 1 | 16.9k | RES, 16.9 k, 1%, 0.1 W | 0603 | CRCW060316K9FKEA |
R9 | 1 | 24.9k | RES, 24.9 k, 1%, 0.1 W | 0603 | CRCW060324K9FKEA |
R10 | 1 | 45.3k | RES, 45.3 k, 1%, 0.1 W | 0603 | CRCW060345K3FKEA |
R11 | 1 | 8.66k | RES, 8.66 k, 1%, 0.1 W | 0603 | CRCW06038K66FKEA |
R12 | 1 | 13.0k | RES, 13.0 k, 1%, 0.1 W | 0603 | CRCW060313K0FKEA |
R13 | 1 | 17.4k | RES, 17.4 k, 1%, 0.1 W | 0603 | CRCW060317K4FKEA |
R14 | 1 | 26.7k | RES, 26.7 k, 1%, 0.1 W | 0603 | CRCW060326K7FKEA |
R15 | 1 | 66.5k | RES, 66.5 k, 1%, 0.1 W | 0603 | CRCW060366K5FKEA |
R17 | 1 | 0 | RES, 0, 1%, 0.1 W | 0603 | RMCF0603ZT0R00 |
TP1, TP2 | 2 | Red Test Point | Thru-hole | 5010 | |
TP3, TP4, TP9, TP10 | 4 | Black Test Point | Thru-hole | 5011 | |
TP5, TP6, TP7, TP11 | 4 | White Test Point | Thru-hole | 5012 | |
U1 | 1 | 36-V Input, 1-V to 13-V Output, 3-A Power Module | B3QFN | TPSM63603 | |
1 | 36-V Input, 1-V to 13-V Output, 3-A Power Module with Spread Spectrum | B3QFN | TPSM63603S | ||
C3, C4, C7, C8 | 0 | 1206 | |||
C9 | 0 | 7343-40 | |||
C10 | 0 | SMT 6.3×5.8mm | |||
C12 | 0 | 0402 | |||
C14 | 0 | 0603 | |||
R2 | 0 | 0603 | |||
R16 | 0 | 0402 |