SLVUBZ4
February 2021
TPS25750
Trademarks
1
Getting Started
1.1
Related Documents
1.2
Hardware
1.3
Software
1.4
Installation and Launch
1.4.1
Web Browser
1.4.2
Native Application
1.5
TPS25750 Application Customization Tool Features
2
Using the TPS25750 Application Customization Tool
2.1
Default View
2.2
Filling Out The Form
2.3
Generating a New Configuration
2.4
Exporting and Importing Settings
2.5
Generating The Binary
2.6
Flashing To The Hardware
3
Example Configuration
1.2
Hardware
Obtain the following required hardware:
PC with at least one USB 2.0 (or later) port
TPS25750-EVM
Barrel-jack laptop charger power-supply AC adapter (20 V)
USB Micro-B to USB Standard-A cable for USB2.0 Low-speed (for TIVA Adapter option)