SLVUBZ6 August 2020 – MONTH
The VDD supply is connected through the TP3 test point on board or via the proper jumpers that have a connection to VDD. TP3 is connected to the VDD pin of the TPS37A-Q1 device and TP7 is connected to the board common GND. The supply voltage range is 2.7V to 65V and a 0.1µF decoupling capacitor is recommended at the input for reducing noise that can propagate through the device (included on the EVM board at C1). Table 4-1 details the nominal supply voltage and typical input decoupling capacitor.
Device | Nominal Supply Voltage (V) | Typical Decoupling Capacitor at Input |
---|---|---|
TPS37x-Q1, TPS38x-Q1 | 2.7V to 65V | 0.1 µF |