SLVUC03 November 2022 TPS25762-Q1 , TPS25772-Q1
The TPS25762/72-Q1 is a fully integrated USB Type-C® Power Delivery (PD) solution with integrated buck-boost converter for using in automotive single and dual USB port applications including: charging only and charging with USB 2.0 or 3.0 data. It is comprised of an ARM®Cortex®-M0; one integrated Buck-Boost converter with 4 power switches; USB port controller with Type-C cable plug and orientation detection; USB Battery Charging Specification Version 1.2 (BC1.2) detection; USB PD PHYs; integrated Short to VBUS and VBAT Protection. Firmware updates are supported using the internal USB Endpoint on Port A.
This user's guide describes how the TPS25762/72-Q1 EVM can be used to test PD functions as well as USB Data. The EVM is customizable through the TPS2577x/6x-Q1 Configuration Tool. Additionally, the EVM is equipped with Aardvark connector to I2C interfaces, USB micro-B interface and USB2ANY interface for debugging and development.