SLVUC05A November 2020 – July 2022 TPS25750
Address | Name | Access | Length | Unique Per Port | Power-Up Default |
---|---|---|---|---|---|
0x26 | POWER_PATH_STATUS | RO | 5 | no | 0 |
Bits | Name | Description | |
---|---|---|---|
Bytes 4-5: PP and PP_CABLE over-current | |||
15:14 | PowerSource | Indicates current PD Controller power source. NOTE: Because the Dead Battery flag forces PD Controller to be powered from VBUS, only 10b is valid when this flag is set. Any other setting indicates that the Dead Battery flag is not set. | |
00b | Reserved. | ||
01b | PD Controller is powered from VIN_3V3. | ||
10b | PD Controller is powered from VBUS. The Dead Battery flag is set. | ||
11b | Reserved. | ||
13:12 | Reserved | Reserved. | |
10 | PP_CABLE1_Overcurrent | PP_CABLE1 overcurrent indicator. Asserted if an overcurrent condition exists on PP_CABLE1 (VCONN). | |
9:6 | Reserved | Reserved. | |
4 | PP1_Overcurrent | PP_5V1 overcurrent indicator. Asserted if an overcurrent conditions exists on PP1 switch (PP_5V1). | |
3:0 | Reserved | ||
Bytes 1-3: PP and PP_CABLE Switch Status | |||
14:12 | PP3switch | Indicates current state of PP3 (PP_EXT1). | |
0h | PP3 switch disabled. | ||
1h | PP3 switch currently disabled due to fault. The switch is a system output. | ||
2h | Reserved. | ||
3h | PP3 switch enabled (system input). | ||
4h-7h | Reserved. | ||
8:6 | PP1switch | Indicates current state of PP1 switch (PP_5V1). | |
0h | PP1 switch disabled. | ||
1h | PP1 switch currently disabled due to fault. The switch is a system output. | ||
2h | PP1 switch enabled (system output). | ||
3h-7h | Reserved. | ||
5:4 | Reserved | ||
1:0 | PP_CABLE1_switch | Indicates current state of PP_CABLE1 switch. | |
00b | PP_CABLE1 switch disabled. | ||
01b | PP_CABLE1 switch currently disabled. The PD controller is waiting for PP5V pin to go high. | ||
10b | PP_CABLE1 switch CC1 enabled (system output). | ||
11b | PP_CABLE1 switch CC2 enabled (system output). |