SLVUC13 February   2022 TPS62872 , TPS62873

 

  1.   Trademarks
  2. 1Warning and Caution
  3. 2Introduction
    1. 2.1 Performance Specification
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Output Voltage Setting
      3. 2.2.3 Control Loop Compensation
      4. 2.2.4 Switching Frequency Setting
      5. 2.2.5 I2C Interface
  4. 3Setup
    1. 3.1 Connector Descriptions
    2. 3.2 Hardware Setup
  5. 4TPS62873EVM-143 Test Results
  6. 5Board Layout
  7. 6Schematic and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Bill of Materials

Control Loop Compensation

C1, C2, and R1 are used for compensating the control loop. If the output capacitors have been changed adjustments, of the component values in the compensation network can be necessary. For more details, see the TPS6287x-Q1 Low Input Voltage, Adjustable-Frequency Step-Down Converter data sheet.