SLVUC13 February 2022 TPS62872 , TPS62873
MH1 - VIN | Positive input voltage connection from the input supply for the EVM |
J1-1 – VINsense, J1-2 – GNDsense | Input voltage sense connections, measure the input voltage at this point. |
MH2 – GND | Input return connection from the input supply for the EVM |
MH3 – VOUT | Positive output voltage connection |
J2-1 – VOUTsense, J2-2 - GNDsense | Output voltage sense connections, measure the output voltage at this point. |
MH4 – GND | Output return connection |
JP1 – EN | EN pin jumper. Place the supplied jumper across ON and EN to turn on the IC. Place the jumper across OFF and EN to turn off the IC. |
JP2 – MODE/SYNC | MODE/SYNC pin jumper. Place the supplied jumper across VIN and MODE/SYNC to force the device in fixed frequency PWM operation at all load currents. Place the jumper across MODE/SYNC and GND to enable power save mode. Connect a clock signal to MODE/SYNC referenced to GND to synchronize the switching frequency to the clock signal. |
J3 – PG | The PG output appears on pin 1 of this header with a convenient ground on pin 2. |
J4 – SYNC_OUT | At the SYNC_OUT output, the switching frequency is provided at pin 1 with a convenient ground on pin 2. |
J5 – I2C | I2C connection configured for being used with the USB2ANY interface. |