SLVUC14A August 2022 – November 2022 TPS62870 , TPS62871 , TPS62872 , TPS62873
The printed-circuit board (PCB) for this EVM is designed to accommodate the different output current versions of this integrated circuit (IC). On the EVM, additional input and output capacitors can be added, the default output voltage can be changed and the switching frequency can be modified.