SLVUC19 October 2020 TPS25858-Q1
The TPS25858Q1EVM-140 is an evaluation module (EVM) for TI's TPS25858-Q1 USB Type-C™ and BC1.2 dual type-C ports which is capable of providing up to 6.6-A output current, 3 A for each port with cable compensation. The EVM operates over a range from 5.5 V to 26 V and withstands 40-V transient voltage. The value of cable compensation, current limit, output voltage and switching frequency can be adjusted by resistors on the EVM.