SLVUC22 July 2021 TPS62912 , TPS62913
The TPS6291x family of devices are Low Noise, Low Ripple, synchronous, step-down converters in a small 2- × 2- × 1-mm QFN package. Two different devices in this family support 2 A or 3 A of output current. Almost any ordinary buck regulator can be converted into an IBB with a few simple changes in the input and output connections. The TPS6291x family is unique as it incorporates both a low noise filter cap, as well as integrated ferrite bead compensation. The ferrite bead configuration is critical to achieve low ripple and stability of the output voltage across the full load current range. This application report details the usage of the TPS6291x conversion from a buck to an IBB, the operation of the converter and things that you need to consider to make your power supply application a success.